Skip to main content

Please Select Your Country/Language Preferences

CompactPCI and CompactPCI Serial Systems

Products | 2 results

CPCI PlusIO System With ATX PSU, 4 U, 8 Slot

  • Product Type: System
  • Number of Slots: 8
  • Type: 19" Rack Mount
  • Backplane Type: 3 U, 4 Slot CompactPCI and 4 Slot CompactPCI Serial
    • Data Transfer: 32-bit PCI Bus; PCIe Gen2
    • Power per Slot: 40 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Bottom to Top
    • Rack Height: 4 U
    • Power Supply Type: (1) ATX PSU
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 2.30 R1.0
    • Depth: 275 mm
    • Height: 177 mm
Catalog #:
24579-405

CPCI PlusIO System With Pluggable PSU, 4 U, 8 Slot

  • Product Type: System
  • Number of Slots: 8
  • Type: 19" Rack Mount
  • Backplane Type: 3 U, 4 Slot CompactPCI and 4 Slot CompactPCI Serial
    • Data Transfer: 32-bit PCI Bus; PCIe Gen2
    • Power per Slot: 40 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Bottom to Top
    • Rack Height: 4 U
    • Power Supply Type: (1) Pluggable PSU
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 2.30 R1.0
    • Depth: 275 mm
    • Height: 177 mm
Catalog #:
24579-400