Skip to main content

Please Select Your Country/Language Preferences

CompactPCI and CompactPCI Serial Systems

Products | 2 results

CPCI System for Pluggable PSU, Horizontal, 1 U, 2 Slot

  • Product Type: System
  • Number of Slots: 2
  • Type: 19" Rack Mount
  • Backplane Type: 6 U CompactPCI
    • Data Transfer: 64-bit PCI Bus
    • Power per Slot: 40 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Right to Left
    • Rack Height: 1 U
    • Power Supply Type: (1) Pluggable PSU
    • Power Supply Included: No
    • Rear I/O: Yes
    • Complies With: PICMG 2.0 R3.0
    • Depth: 275 mm
    • Height: 43.65 mm
    • Width: 449 mm
Catalog #:
24579-078

CPCI System With ATX PSU, Horizontal, 1 U, 2 Slot

  • Product Type: System
  • Number of Slots: 2
  • Type: 19" Rack Mount
  • Backplane Type: 6 U CompactPCI
    • Data Transfer: 64-bit PCI Bus
    • Power per Slot: 40 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Right to Left
    • Rack Height: 1 U
    • Power Supply Type: (1) ATX PSU
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 2.0 R3.0
    • Depth: 275 mm
    • Height: 43.65 mm
    • Width: 449 mm
Catalog #:
24579-077