Varistar Server Cabinet, RAL 7035, Single, 47 U, 2200H, 800W, 1200D
- Static load-carrying capacity up to 1600 kg
- Ingress protection class IP 20
- Installation of different servers possible
- Server cabinet with perforated doors, airflow rate 78 %
- RAL 7035 (light grey)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Rack
- Frame Material: Steel
- Cladding Material: Steel
- Height: 2200 mm
- Width: 800 mm
- Depth: 1200 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Server rack for high static load requirements, completely assembled and grounded including side by side kits.
Single cabinet can be combined with side-by-side cabinets and side panels.
Side panels not included and may be ordered separately.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded basic frame (Slim-Line) from steel profiles, RAL 7035 | 1 | |
2 | Flat top cover, St, RAL 7035; with cutouts for brush strips | 1 | |
3 | Brush strip | 1 | |
4 | Front door, St, with 180° hinges and perforation, 3-point locking and lever handle (can optionally be expanded with DIN profile half cylinder), color RAL 7035 | 1 | |
5 | Rear double door, St, with 180° hinges and perforation, 3-point locking and lever handle (can optionally be expanded with DIN profile half cylinder), color RAL 7035 | 1 | |
6 | Side panels, screw fixed, St, with inside locking, color RAL 7035 | 2 | |
7 | 19" panel/slide mounts, St, mounted in 740 mm intervals, color RAL 7035 | 4 | |
8 | Cross member, St (to accept 19" panel/slide mounts in 800 mm wide cabinets) | 4 | |
9 | Adjustable foot | 4 | |
10 | Earthing kit, assembled | 1 |
RESOURCES
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.