ENSURE DATA AVAILABILITY EVEN UNDER HARSH CONDITIONS
In today's data demanding world IT assets have to be installed and protected also in harsh environments. nVent helps to protect your equipment offering the broadest portfolio of indoor and outdoor cabinets in different form factors as well as a broad range of EMC, IP/NEMA as well as NEBS/Seismic rated cabinets. By combining the right cabinet with the right thermal management solution we help you to ensure the highest availability at minimal operational costs.
High-End Protection Requires High-End Solutions
nVent SCHROFF offers a comprehensive range of IT infrastructure products: racks, cabinets, aisle containment, rack and in-row cooling, cable, and power management products. Our product platforms are based on standard designs – tailored to meet your specific high-end requirements.
Guardian Management Gateway
- Compact design, fits anywhere in a rack
- Web browser GUI for setup, monitoring, and maintenance
- Three management ports to connect external sensors and Modbus devices
- Up to 16 sensors per management port with a total cable length of up to 40 m
- Auto orientation LCD touch display
- Supports industry-standard network protocols (HTTPS, SNMP, SMTP, BACnet, Modbus/TCP, and HPI)