Skip to main content

Please Select Your Country/Language Preferences

Reliable Protection for Energy Storage

SHAPED FOR TOMORROW’S ENERGY

Regulatory frameworks increasingly favour renewable energy integration and grid stabilization. And the industry faces a period of exciting growth and innovation.   

You’re moving quickly to meet this demand. But with rapid technological development come big practical challenges. There’s pressure to perfect products as fast as possible.  

 The answer?  Your partners need to do more to support your designs. Offering flexible solutions that give you the freedom to innovate on tight timeframes.

We offer: 

  • Rapid design, prototyping and installation 
  • Integrated systems for reliable safety, optimized uptime and data-backed decisions 
  • Design flexibility that adapts to new breakthroughs and increasing loads 
  • Robust supplier partnerships with hands-on expertise from beginning to end. 


 

A partner that shapes around you 

However you choose to power a greener planet, you’ll find the right enclosure to frame your creation with nVent SCHROFF. We’ll house, protect, and cool any battery – in any environment. Creating the best conditions for maximum efficiency and longer life. Plus, you can move even unusual projects quickly, thanks to our flexible range of modular solutions. After all, you’re shaping the future. The least we can do is reshape around you. 

Designing in partnership 

With over 60 years of global experience, nVent SCHROFF has a strong portfolio of protection and connection. Whether it's an off-the-shelf solution or a tailored approach, it’s covered. Our fully-equipped and tested enclosure systems are delivered under one roof.

nVent SCHROFF connects and protects Energy Storage Infrastructure with solutions that are safe, reliable, enable design flexibility and lower cost of implementation

Discover the invaluable expertise that nVent SCHROFF brings to energy storage solutions and explore how we have helped customers safeguard and maintain optimal climate control for their energy storage systems. Whether in utilities, commercial and industrial buildings, or even homes, our solutions effectively protect and maximize the performance of energy storage systems. 

Products & Solutions

Outdoor Cabinet for Modular Energy Storage Solutions

Outdoor IP55 cabinets act as a robust fortress, shielding the sensitive components of energy storage systems from harsh weather conditions, temperature extremes, moisture, and dust. They are engineered to withstand challenging outdoor environments, ensuring the longevity and optimal performance of the stored energy.

Case Study: INTILION

Mobile and stationary energy-storage systems

Intilion came to nVent SCHROFF with vision.They wanted to develop stationary commercial storage solution, capable of supporting 60 kWh to 500 kWh, that would be well suited for a variety of applications such as helping customers avoid load peaks, optimize consumption within PV systems, provide an infrastructure for electric mobility or even ensure electrification in off-grid villages.

READ MORE DOWNLOAD DATASHEET

Indoor Frames for Containers Solutions

Indoor frames are built to provide optimal support for containerized energy storage solutions. Designed with precision and durability in mind, our frames offer a sturdy structure that ensures the safe and efficient deployment of energy storage containers in indoor environments.

Indoor Cabinets for Factories and Commercial Buildings

Indoor cabinets offer secure and organized housing within controlled environments such as utility rooms or commercial facilities. They provide efficient space utilization, facilitate easy access for maintenance and upgrades, and offer effective heat dissipation mechanisms, ensuring the safety and longevity of the energy storage equipment.

Chassis for Battery Packs

Battery Pack Chassis need to be secure and adaptable for a variety of different battery modules. Benefit from its durable construction, customizable features, and reliable protection to optimize the performance and lifespan of your energy storage system.

Chassis for Battery Management

A reliable and well-designed case for a Battery Management System (BMS) is crucial to protect and safeguard the sensitive electronics, ensuring their optimal performance and longevity within the energy storage system.

Thermal Management for Energy Storage Solutions

Thermal management is the process of controlling the temperature of a system to ensure its optimal performance and longevity. In the context of energy storage systems, a well-designed thermal management system is essential for the following reasons:

  • To prevent overheating: Energy storage systems, such as batteries, generate heat when they are in use. If this heat is not properly managed, it can lead to overheating, which can damage the system and reduce its lifespan.
  • To maintain optimal performance: The performance of an energy storage system can be affected by its temperature. For example, batteries perform best at moderate temperatures. If the temperature of a battery gets too high, it can lose capacity and efficiency.
  • To ensure safety: Overheating can also pose a safety hazard. In the event of a fire, a well-designed thermal management system can help to prevent the fire from spreading and causing damage.

Our Approach to Thermal Management

We offer a range of thermal management solutions tailored to the specific needs of our customers. Our solutions are based on the latest simulation and calculation techniques, which allow us to optimize the airflow uniformity throughout the energy storage system. We work closely with our customers to develop thermal management recommendations that are both effective and cost-efficient.

AC_Photo_NXT_Range.tif

Discover our comprehensive thermal management solutions designed to meet your unique requirements:

Air Flow Director: Our air flow directors ensure the prevention of airflow bypasses, guaranteeing that your system is properly cooled or heated exactly where it needs to be.

Air Conditioners: Depending on your environment, capacity, and heat load, we carefully select the most suitable air conditioner from nVent HOFFMAN, providing efficient cooling solutions that optimize the performance of your energy storage system.

LEARN MORE

Liquid Cooling: Leveraging our extensive experience in data centers, we offer a wide variety of liquid cooling solutions that can be adapted to the structure and demands of energy storage systems. Benefit from our expertise to achieve effective and efficient thermal management.

LEARN MORE

Downloads

Outdoor Modular Cabinet

Indoor Varistar Frame and Cabinet

19“ Chassis for Battery Pack

19“ Chassis for BMMS

Helpful Resources

Contact & Distribution

Contact Us

Unsure where to start?
For all your design, product and service needs, reach out to one of our experts today.

Where to Buy

Need to find our products near you?
Use our locator to find a distributor in your area.