Our portfolio offers MicroTCA power supplies with as well as without management option:
- Wide input voltage range (AC: 90-264 V)
- 19” Switched-mode
- Double Full-Size
Filter By
Filter By
Products | 2 results
"PSU 19"" AC/DC for MicroTCA, With Management (PM EMMC) Double Full‐Size"
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Works With: MicroTCA Systems
- Input Voltage AC: 90 – 264 V
- Power: 600 W
- Number of Output Voltages: 2
- Voltage 1: 12 V
- Current 1: 6.8 A
- Voltage 2: 3.3 V
- Current 2: 0.18 A
- Rack Width: 6 HP
- Depth: 186.65 mm
- Height: 148.3 mm
Catalog #:
11098-547
"PSU 19"" AC/DC for MicroTCA, Without Management, Double Full‐Size"
- Product Type: Power Supply
- Type: 19" Switched-Mode
- Works With: MicroTCA Systems
- Input Voltage AC: 90 – 264 V
- Power: 300 W
- Number of Output Voltages: 2
- Voltage 1: 12 V
- Current 1: 25 A
- Voltage 2: 3.3 V
- Current 2: 3 A
- Rack Width: 6 HP
- Depth: 186.65 mm
- Height: 148.3 mm
Catalog #:
11098-392