Outdoor Modular VENT Cabinet With Double Door, Air Conditioner, 1530H 29 U, 1300W 630D
- Aluminium profile frame with removable, double-walled cladding
- IP 55 or NEMA 12~
- Double-walled
- Extensive range of 19" cabinet accessories
- Access to cabinet from all sides
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Outdoor Cabinet
- Product Family: Modular
- Rack Height: 29 U
- Height: 1530 mm
- Width: 1300 mm
- Depth: 630 mm
- Wall Type: Double Walled
- Door Type: Double Door
- Access: Front
- Cooling: Fan Ventilation
- EMC Shielding: No (Retrofittable)
- Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160; ETSI EN 300019-1-4; RC2
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Telecom and Railway applications require sophisticated electronics in outdoor setups. nVent SCHROFF Outdoor cabinets shield such electronic components from extreme weather and vandalism, ensuring operational continuity. Modular contruction allows multiple configurations in size and function along with multiple cooling options.
Height dimensions are without base/plinth.
qW = specific heat dissipation capacity according to ETSI EN 300 019-1-4.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Frame, screwed, Al | 1 | |
2 | Double skin sidewall, Al inside raw; St RAL 7035 outside (RC2) | 2 | |
3 | Double skin double door, Al raw inside; St RAL 7035 outside; 3-point lock, swivel handle with DIN profile half cylinder, door opening angle 135 °, door lock at 120 °; 2 equal width door leaves, door hinges left + right | 1 | |
4 | Double skin rear panel, Al raw, inside raw; St RAL 7035 outside | 1 | |
5 | Double skin roof, Al raw inside, stainless steel outside, RAL 7035, including lifting eyes (10149-336) | 1 | |
6 | Base/Plinth, St RAL 7035, with removable panels, heigth 100 mm, bottom panel Al inside raw | 1 | |
7 | Depth members for 19 "/ metric panel/slide mounts, St surface AlZn | 4 | |
8 | 19" frame, St surface AlZn | 1 | |
9 | Earth/grounding kit, mounted | 1 | |
10 | Air conditioner (T290426G150) in 10149-336, St RAL 7035, 1172 W, 230 VAC, 67 db (A), thermostat, heater 1000 W, mains connection Nema 6-15P | 1 | |
11 | RC2 stiffening | 1 |
RESOURCES
Data Sheet
Test Report
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.